Function module, ICM 25 A33 HT, Steel

027H2169

Used for product: ICV 25, Kv value [m³/h]: 2.000

Product details

Gross weight 1.813 Kilogram
Net weight 1.44 Kilogram
Volume 3.422 Liter
EAN 5702428960601

 

Actuator system ICAD motor, magnet coupling
Body material Steel
Brand ICV Flexline
Comments - HT
Cv value [gal/min] 2.3 gal/min
In scope of WEEE and contain batteries No
Kv value [m³/h] 2 m³/h
Manual operation option Via ICAD setting
Via Multifunction tool
Open/close time [s] 7 s
Packing format Single pack
Parts included Bolts/O-ring
Seat/O-ring
Parts Program name ICM
Product accessories ICAD accessories
ICM / ICS / ICLX accessories
Product description Function Module
Product group Press. and temp. regul. valves
Product Name Description Function module
Quantity per packing format 1 pc
Refrigerants R717
Serviceable ICM / ICS / ICLX spare parts
Type ICM 25 A33 HT
Used for product ICV 25
Used for product comments With top assembly
Valve operation Motor operated

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality