Pilot operated servo valve, ICS1 25-5, 25 mm, Butt weld
027H2020
Inlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 25, Kv value [m³/h]: 1.7, Connection material: Steel
Inlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 25, Kv value [m³/h]: 1.7, Connection material: Steel
Gross weight | 3.69 Kilogram |
Net weight | 3.425 Kilogram |
Volume | 8.68 Liter |
EAN | 5702428237017 |
Gross weight | 3.69 Kilogram |
Net weight | 3.425 Kilogram |
Volume | 8.68 Liter |
EAN | 5702428237017 |
Approval |
EAC LLC CDC EURO-TYSK UL |
Body material | Steel |
Brand | ICV Flexline |
China RoHS compliance | Out of scope |
Connection material | Steel |
Connection standard | EN 10220 |
Contain batteries | No |
Cv value [gal/min] | 2 gal/min |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Ext pilot pressure connection | Weld nipple (P2 Port) |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Inlet connection size [in] | 1 in |
Inlet connection size [mm] | 25 mm |
Inlet connection type | Butt weld |
Kv value [m³/h] | 1.7 m³/h |
Manual operation option | Manual open spindle |
Max. Working Pressure [bar] | 65 bar |
Max. Working Pressure [psig] | 943 psig |
Opening configuration |
Closed (delta p=0 bar) Full open (delta p≥0.2 bar) PropOpen (delta p=0.07-0.2bar) |
Outlet connection size [in] | 1 in |
Outlet connection size [mm] | 25 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
Parts Program name | ICS |
PED category | Art. 3, par. 3 |
Pressure gauge connection | Int. thread with blind plug |
Product accessories | ICM / ICS / ICLX accessories |
Product description | Servo operated valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pilot operated servo valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R1234ze(E) R507A R1234yf R125 R152a R227ea R236fa R245fa R290 R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A R170 R452C R600 R600a |
Serviceable | ICM / ICS / ICLX spare parts |
Surface coating | Zn (TLP) |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Top cover | 1 function module |
Type | ICS1 25-5 |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL evaluated | Yes |
Valve operation | Pilot operated |
Valve version | Standard version |
Approval |
EAC LLC CDC EURO-TYSK UL |
Body material | Steel |
Brand | ICV Flexline |
China RoHS compliance | Out of scope |
Connection material | Steel |
Connection standard | EN 10220 |
Contain batteries | No |
Cv value [gal/min] | 2 gal/min |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Ext pilot pressure connection | Weld nipple (P2 Port) |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Inlet connection size [in] | 1 in |
Inlet connection size [mm] | 25 mm |
Inlet connection type | Butt weld |
Kv value [m³/h] | 1.7 m³/h |
Manual operation option | Manual open spindle |
Max. Working Pressure [bar] | 65 bar |
Max. Working Pressure [psig] | 943 psig |
Opening configuration |
Closed (delta p=0 bar) Full open (delta p≥0.2 bar) PropOpen (delta p=0.07-0.2bar) |
Outlet connection size [in] | 1 in |
Outlet connection size [mm] | 25 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
Parts Program name | ICS |
PED category | Art. 3, par. 3 |
Pressure gauge connection | Int. thread with blind plug |
Product accessories | ICM / ICS / ICLX accessories |
Product description | Servo operated valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pilot operated servo valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R1234ze(E) R507A R1234yf R125 R152a R227ea R236fa R245fa R290 R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A R170 R452C R600 R600a |
Serviceable | ICM / ICS / ICLX spare parts |
Surface coating | Zn (TLP) |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Top cover | 1 function module |
Type | ICS1 25-5 |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL evaluated | Yes |
Valve operation | Pilot operated |
Valve version | Standard version |