Motor operated valve, ICMTS 20B, Steel

027H1086

Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 2.400, Max. Working Pressure [bar]: 140.0

Product details

Gross weight 2.42 Kilogram
Net weight 2.297 Kilogram
Volume 3.473 Liter
EAN 5702428237208

 

Application area Transcritical CO2 systems
Approval CE
CRN
EAC
LLC CDC TYSK
UKCA
Body material Steel
China RoHS compliance Out of scope
Compatible Danfoss controllers EKC 326A
Connection material Steel
Connection standard EN 10220
Cv value [gal/min] 2.78 gal/min
Direction Straightway
EU RoHS compliance Out of scope
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
In scope of WEEE and contain batteries No
Inlet connection size [in] 1 in
Inlet connection size [mm] 25 mm
Inlet connection type Butt weld
Kv value [m³/h] 2.4 m³/h
Manual operation option Via ICAD setting
Via Multifunction tool
Max. Working Pressure [bar] 140 bar
Max. Working Pressure [psig] 2030 psig
MaxOPD [bar] 90 bar
MaxOPD [psig] 1305 psig
Open/close time [s] 3 s
Outlet connection size [in] 1 in
Outlet connection size [mm] 25 mm
Outlet connection type Butt weld
Packing format Single pack
Parts Program name ICMTS
PED category Art. 4, par. 3
Product accessories ICAD accessories
ICM / ICS / ICLX accessories
Product description High press. exp. motor valve
Product group Expansion valves
Product Name Description Motor operated valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R744
Serviceable ICMTS spare parts
Temperature range [°C] [max] 120 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 248 °F
Temperature range [°F] [min] -76 °F
Type ICMTS 20B
UK RoHS compliance Out of scope
Valve operation Direct

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality