Pilot operated servo valve, ICS3E 25-5, 20 mm, Butt weld
027H1060
Inlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 20, Kv value [m³/h]: 1.7
Inlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 20, Kv value [m³/h]: 1.7
Gross weight | 3.993 Kilogram |
Net weight | 3.992 Kilogram |
Volume | 7.239 Liter |
EAN | 5702428286091 |
Gross weight | 3.993 Kilogram |
Net weight | 3.992 Kilogram |
Volume | 7.239 Liter |
EAN | 5702428286091 |
Approval |
CE EAC LLC CDC TYSK UKCA |
CE evaluated | Yes |
Connection standard | EN 10220 |
Contain batteries | No |
Cv value [gal/min] | 2 gal/min |
Direction | Straightway |
Fluid Group | 1 |
Inlet connection size [in] | 3/4 in |
Inlet connection size [mm] | 20 mm |
Inlet connection type | Butt weld |
Kv value [m³/h] | 1.7 m³/h |
Max. Working Pressure [bar] | 65 bar |
Max. Working Pressure [psig] | 943 psig |
Outlet connection size [in] | 3/4 in |
Outlet connection size [mm] | 20 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
PED category | Art. 3, par. 3 |
Product description | Servo operated valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pilot operated servo valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1270 R170 R290 R600 R600a RE170 |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -40 °F |
Top cover | 3 function modules |
Type | ICS3E 25-5 |
Valve version | Special version, ATEX |
Approval |
CE EAC LLC CDC TYSK UKCA |
CE evaluated | Yes |
Connection standard | EN 10220 |
Contain batteries | No |
Cv value [gal/min] | 2 gal/min |
Direction | Straightway |
Fluid Group | 1 |
Inlet connection size [in] | 3/4 in |
Inlet connection size [mm] | 20 mm |
Inlet connection type | Butt weld |
Kv value [m³/h] | 1.7 m³/h |
Max. Working Pressure [bar] | 65 bar |
Max. Working Pressure [psig] | 943 psig |
Outlet connection size [in] | 3/4 in |
Outlet connection size [mm] | 20 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
PED category | Art. 3, par. 3 |
Product description | Servo operated valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pilot operated servo valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1270 R170 R290 R600 R600a RE170 |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -40 °F |
Top cover | 3 function modules |
Type | ICS3E 25-5 |
Valve version | Special version, ATEX |