Grease, Service kit, ICM 20-32; ICAD 600A, Multi pack, 25 pc
027H0356
Product Type: Service kit, Used for product: ICM 20-32; ICAD 600A
Product Type: Service kit, Used for product: ICM 20-32; ICAD 600A
Gross weight | 0.034 Kilogram |
Net weight | 0.014 Kilogram |
Volume | 0.09 Liter |
EAN | 5702428567336 |
Gross weight | 0.034 Kilogram |
Net weight | 0.014 Kilogram |
Volume | 0.09 Liter |
EAN | 5702428567336 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICAD spare parts |
Product Name Description | Grease |
Quantity per packing format | 25 pc |
Type | Service kit |
Used for product |
ICAD 600A ICM 20-32 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICAD spare parts |
Product Name Description | Grease |
Quantity per packing format | 25 pc |
Type | Service kit |
Used for product |
ICAD 600A ICM 20-32 |