Pilot valve, CVC-L, Pressure-operated pilot valve
027B0940
Pressure range [bar] Pe: -0.66 - 7.00, Kv value [m³/h]: 0.200, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120
Pressure range [bar] Pe: -0.66 - 7.00, Kv value [m³/h]: 0.200, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120
Gross weight | 2.043 Kilogram |
Net weight | 1.78 Kilogram |
Volume | 2.85 Liter |
EAN | 5702428557672 |
Gross weight | 2.043 Kilogram |
Net weight | 1.78 Kilogram |
Volume | 2.85 Liter |
EAN | 5702428557672 |
Approval |
EAC UL |
Brand | ICV Flexline |
China RoHS compliance | Out of scope |
Contain batteries | No |
Cv value [gal/min] | 0.23 gal/min |
EU RoHS compliance | Out of scope |
Fluid Group | 1 |
Kv value [m³/h] | 0.2 m³/h |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Packing format | Multi pack |
Parts included |
Adapter Gasket |
Parts Program name |
CVH ICS ICF PM |
PED category | Art. 3, par. 3 |
Pressure range [bar] Pe [max] | 7 bar |
Pressure range [bar] Pe [min] | -0.66 bar |
Pressure range [psig] Pe [max] | 102 psig |
Pressure range [psig] Pe [min] | -9.6 psig |
Product accessories | No |
Product description | Pressure-operated pilot valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pilot valve |
Quantity per packing format | 6 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R507A R1234yf R1234ze(E) R125 R152a R227ea R236fa R245fa R290 R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A R170 R452C R600 R600a |
Regulation range | 19.5inHg - 102psig |
Serviceable | Pilot valve spare parts |
Surface coating | Zn (TLP) |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Type | CVC-L |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL evaluated | Yes |
Valve version | Low pressure |
Approval |
EAC UL |
Brand | ICV Flexline |
China RoHS compliance | Out of scope |
Contain batteries | No |
Cv value [gal/min] | 0.23 gal/min |
EU RoHS compliance | Out of scope |
Fluid Group | 1 |
Kv value [m³/h] | 0.2 m³/h |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Packing format | Multi pack |
Parts included |
Adapter Gasket |
Parts Program name |
CVH ICS ICF PM |
PED category | Art. 3, par. 3 |
Pressure range [bar] Pe [max] | 7 bar |
Pressure range [bar] Pe [min] | -0.66 bar |
Pressure range [psig] Pe [max] | 102 psig |
Pressure range [psig] Pe [min] | -9.6 psig |
Product accessories | No |
Product description | Pressure-operated pilot valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pilot valve |
Quantity per packing format | 6 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R507A R1234yf R1234ze(E) R125 R152a R227ea R236fa R245fa R290 R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A R170 R452C R600 R600a |
Regulation range | 19.5inHg - 102psig |
Serviceable | Pilot valve spare parts |
Surface coating | Zn (TLP) |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Type | CVC-L |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL evaluated | Yes |
Valve version | Low pressure |