Filter drier, shell, DCR
023U7083
Core Size code: 192 cu.in., Connection material: Copper, Connection Solder size [in]: 1 3/8 in
Core Size code: 192 cu.in., Connection material: Copper, Connection Solder size [in]: 1 3/8 in
Gross weight | 9.507 Kilogram |
Net weight | 9.094 Kilogram |
Volume | 27.378 Liter |
EAN | 5702428244138 |
Gross weight | 9.507 Kilogram |
Net weight | 9.094 Kilogram |
Volume | 27.378 Liter |
EAN | 5702428244138 |
Approval |
CE CSA UKCA UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Connection Solder size [in] | 1 3/8 in |
Connection type | Solder, ODF |
Core Size code | 192 cu.in. |
Cover | Blank |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
Further information | PS 40.0 bar |
In scope of WEEE and contain batteries | No |
Liq Cap [Kw] |
R1234ze: 330.1 R134a: 371.7 R404A: 261.4 R407C: 381.0 R410A: 386.8 R452A: 264.8 R507: 253.6 |
Liq Cap [TR] |
R1234ze: 93.9 R134a: 105.7 R404A: 74.3 R407C: 108.3 R410A: 110.0 R452A: 75.3 R507: 72.1 |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
MWP comments |
35_bar/508_psig_as_receiver 35_bar/508_psig_with_48-F |
Net volume [foz US] | 155.8 Fluid Ounce US |
Net volume [l] | 4.608 L |
Number of cores | 4 |
Oil free refrigerants |
R134a R513A R515A |
Packing format | Single pack |
Parts included |
1 cov 8 Bolts 8 felt gaskets |
Parts Program name | DCR |
PED category | I |
Product accessories | DCR accessories |
Product description | Refrigerant Filter Drier |
Product group | Filter driers |
Product Name Description | Filter drier, shell |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R1234ze(E) R125 R134a R22/R407C R23 R404A R407A R407F R410A R438A R448A R449A R449B R450A R452A R507A R513A |
Serviceable | DCR spare parts |
Shell volume [foz US] | 213.27 Fluid Ounce US |
Shell volume [l] | 6.3 L |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DCR |
Type designation | DCR 19211s |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R438A R448A R449A R449B R450A R452A R507A R513A |
Approval |
CE CSA UKCA UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Connection Solder size [in] | 1 3/8 in |
Connection type | Solder, ODF |
Core Size code | 192 cu.in. |
Cover | Blank |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
Further information | PS 40.0 bar |
In scope of WEEE and contain batteries | No |
Liq Cap [Kw] |
R1234ze: 330.1 R134a: 371.7 R404A: 261.4 R407C: 381.0 R410A: 386.8 R452A: 264.8 R507: 253.6 |
Liq Cap [TR] |
R1234ze: 93.9 R134a: 105.7 R404A: 74.3 R407C: 108.3 R410A: 110.0 R452A: 75.3 R507: 72.1 |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
MWP comments |
35_bar/508_psig_as_receiver 35_bar/508_psig_with_48-F |
Net volume [foz US] | 155.8 Fluid Ounce US |
Net volume [l] | 4.608 L |
Number of cores | 4 |
Oil free refrigerants |
R134a R513A R515A |
Packing format | Single pack |
Parts included |
1 cov 8 Bolts 8 felt gaskets |
Parts Program name | DCR |
PED category | I |
Product accessories | DCR accessories |
Product description | Refrigerant Filter Drier |
Product group | Filter driers |
Product Name Description | Filter drier, shell |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R1234ze(E) R125 R134a R22/R407C R23 R404A R407A R407F R410A R438A R448A R449A R449B R450A R452A R507A R513A |
Serviceable | DCR spare parts |
Shell volume [foz US] | 213.27 Fluid Ounce US |
Shell volume [l] | 6.3 L |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DCR |
Type designation | DCR 19211s |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R438A R448A R449A R449B R450A R452A R507A R513A |