Shut-off ball valve, Spare part kit
020-5472
Used for product: OFC 80, Parts included: Welding flange; Ball valve; Blind flange, Packing format: Multi pack, Quantity per packing format: 2
Used for product: OFC 80, Parts included: Welding flange; Ball valve; Blind flange, Packing format: Multi pack, Quantity per packing format: 2
Gross weight | 3.071 Kilogram |
Net weight | 2.892 Kilogram |
Volume | 5.161 Liter |
EAN | 5715162959169 |
Gross weight | 3.071 Kilogram |
Net weight | 2.892 Kilogram |
Volume | 5.161 Liter |
EAN | 5715162959169 |
Contain batteries | No |
Packing format | Multi pack |
Parts included |
Ball valve Blind flange Welding flange |
Product group | Check valve spare parts |
Product Name Description | Shut-off ball valve |
Quantity per packing format | 2 pc |
Type | Spare part |
Type designation | Spare part kit |
Used for product | OFC 80 |
Contain batteries | No |
Packing format | Multi pack |
Parts included |
Ball valve Blind flange Welding flange |
Product group | Check valve spare parts |
Product Name Description | Shut-off ball valve |
Quantity per packing format | 2 pc |
Type | Spare part |
Type designation | Spare part kit |
Used for product | OFC 80 |