Flange, Flange, 35 mm, Soldering
020-5081
Connection standard: ASME B 16.22, Material Spec.: Brass, Used for product: OFC 80s
Connection standard: ASME B 16.22, Material Spec.: Brass, Used for product: OFC 80s
Gross weight | 0.43 Kilogram |
Net weight | 0.426 Kilogram |
Volume | 0.447 Liter |
EAN | 5715162485163 |
Gross weight | 0.43 Kilogram |
Net weight | 0.426 Kilogram |
Volume | 0.447 Liter |
EAN | 5715162485163 |
Connection size [in] | 1 3/8 in |
Connection size [mm] | 35 mm |
Connection standard | ASME B 16.22 |
Connection type | Soldering |
Flange design | Groove |
Flange form | Oval |
In scope of WEEE and contain batteries | No |
Material Spec. | Brass |
Packing format | Multi pack |
Parts included | 1 flange |
Product group | Flanges |
Product Name Description | Flange |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a7d4344b-ba97-4b6f-9f6f-78899065c5b4 |
SCIP dossier product name | OFC |
Type | Flange |
Used for product | OFC 80s |
Connection size [in] | 1 3/8 in |
Connection size [mm] | 35 mm |
Connection standard | ASME B 16.22 |
Connection type | Soldering |
Flange design | Groove |
Flange form | Oval |
In scope of WEEE and contain batteries | No |
Material Spec. | Brass |
Packing format | Multi pack |
Parts included | 1 flange |
Product group | Flanges |
Product Name Description | Flange |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a7d4344b-ba97-4b6f-9f6f-78899065c5b4 |
SCIP dossier product name | OFC |
Type | Flange |
Used for product | OFC 80s |