Spare part, NRVA 15; NRVA 20, Compression Spring
020-2307
Product Type: Spare part, Used for product: NRVA 15; NRVA 20, Type designation: Compression Spring
Product Type: Spare part, Used for product: NRVA 15; NRVA 20, Type designation: Compression Spring
Gross weight | 2 Gram |
Net weight | 1 Gram |
Volume | 0.037 Liter |
EAN | 5702422038047 |
Gross weight | 2 Gram |
Net weight | 1 Gram |
Volume | 0.037 Liter |
EAN | 5702422038047 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Check valve spare parts |
Product Name Description | Spring |
Quantity per packing format | 80 pc |
REACH Candidate List substances | No |
Refrigerants |
R515A R113 R114 R1233zd(E) R1234yf R1234ze(E) R125 R1270 R1336mzz(Z) R134a R152a R170 R22 R227ea R23 R236fa R245fa R290 R32 R401A R402A R402B R404A R407A R407B R407C R407F R407H R408A R409A R410A R413A R417A R421A R422A R422B R422D R427A R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R503 R507A R512A R513A R513B R515B R516A R600 R600a R717 R744 RE170 R1150 R508B |
Type | Spare part |
Type designation | Compression Spring |
UK RoHS compliance | Out of scope |
Used for product |
NRVA 15 NRVA 20 |
Used for product comments | 0.3 bar |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Check valve spare parts |
Product Name Description | Spring |
Quantity per packing format | 80 pc |
REACH Candidate List substances | No |
Refrigerants |
R515A R113 R114 R1233zd(E) R1234yf R1234ze(E) R125 R1270 R1336mzz(Z) R134a R152a R170 R22 R227ea R23 R236fa R245fa R290 R32 R401A R402A R402B R404A R407A R407B R407C R407F R407H R408A R409A R410A R413A R417A R421A R422A R422B R422D R427A R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R503 R507A R512A R513A R513B R515B R516A R600 R600a R717 R744 RE170 R1150 R508B |
Type | Spare part |
Type designation | Compression Spring |
UK RoHS compliance | Out of scope |
Used for product |
NRVA 15 NRVA 20 |
Used for product comments | 0.3 bar |