Spare part, NRVA 25-32, Spring
020-2138
Product Type: Spare part, Used for product: NRVA 25-32, Type designation: Spring
Product Type: Spare part, Used for product: NRVA 25-32, Type designation: Spring
Gross weight | 0.014 Kilogram |
Net weight | 0.003 Kilogram |
Volume | 0.201 Liter |
EAN | 5702422032755 |
Gross weight | 0.014 Kilogram |
Net weight | 0.003 Kilogram |
Volume | 0.201 Liter |
EAN | 5702422032755 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Check valve spare parts |
Product Name Description | Spring |
Quantity per packing format | 16 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Spring |
UK RoHS compliance | Out of scope |
Used for product | NRVA 25-32 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Check valve spare parts |
Product Name Description | Spring |
Quantity per packing format | 16 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Spring |
UK RoHS compliance | Out of scope |
Used for product | NRVA 25-32 |