Check valve spare parts, GASKET NRVA, NRVA 65
020-2136
GASKET NRVA, Used for product: NRVA 65, Packing format: Multi pack, Quantity per packing format: 12
GASKET NRVA, Used for product: NRVA 65, Packing format: Multi pack, Quantity per packing format: 12
Gross weight | 0.064 Kilogram |
Net weight | 0.061 Kilogram |
Volume | 0.13 Liter |
EAN | 5702422052654 |
Gross weight | 0.064 Kilogram |
Net weight | 0.061 Kilogram |
Volume | 0.13 Liter |
EAN | 5702422052654 |
Dimensions ID x OD x h [in] | 3.701 x 4.331 x 0.079 in |
Dimensions ID x OD x h [mm] | 94 x 110 x 2.0 mm |
Flange version | 8.0 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Check valve spare parts |
Product Name Description | Gasket |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Flange gasket |
Used for product | NRVA 65 |
Dimensions ID x OD x h [in] | 3.701 x 4.331 x 0.079 in |
Dimensions ID x OD x h [mm] | 94 x 110 x 2.0 mm |
Flange version | 8.0 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Check valve spare parts |
Product Name Description | Gasket |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Flange gasket |
Used for product | NRVA 65 |