Spare part, NRVA 32; NRVA 25, Valve seat
020-2128
Product Type: Spare part, Used for product: NRVA 32; NRVA 25, Type designation: Valve seat
Product Type: Spare part, Used for product: NRVA 32; NRVA 25, Type designation: Valve seat
Gross weight | 0.088 Kilogram |
Net weight | 0.068 Kilogram |
Volume | 0.194 Liter |
EAN | 5702422133858 |
Gross weight | 0.088 Kilogram |
Net weight | 0.068 Kilogram |
Volume | 0.194 Liter |
EAN | 5702422133858 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Check valve spare parts |
Product Name Description | Valve seat |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Valve seat |
UK RoHS compliance | Out of scope |
Used for product |
NRVA 25 NRVA 32 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Check valve spare parts |
Product Name Description | Valve seat |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Valve seat |
UK RoHS compliance | Out of scope |
Used for product |
NRVA 25 NRVA 32 |