Spare part, NRVA 15; NRVA 20, Valve seat
020-2127
Product Type: Spare part, Used for product: NRVA 15; NRVA 20, Type designation: Valve seat
Product Type: Spare part, Used for product: NRVA 15; NRVA 20, Type designation: Valve seat
Gross weight | 0.032 Kilogram |
Net weight | 0.028 Kilogram |
Volume | 0.085 Liter |
EAN | 5702422139638 |
Gross weight | 0.032 Kilogram |
Net weight | 0.028 Kilogram |
Volume | 0.085 Liter |
EAN | 5702422139638 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Check valve spare parts |
Product Name Description | Valve seat |
Quantity per packing format | 40 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Valve seat |
UK RoHS compliance | Out of scope |
Used for product |
NRVA 15 NRVA 20 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Check valve spare parts |
Product Name Description | Valve seat |
Quantity per packing format | 40 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Valve seat |
UK RoHS compliance | Out of scope |
Used for product |
NRVA 15 NRVA 20 |