Check valve, NRVS 15

020-2032

Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -50 - 140

Product details

Gross weight 0.08 Kilogram
Net weight 0.08 Kilogram
Volume 0.066 Liter
EAN 5702422186502

 

China RoHS compliance Out of scope
Comments 97003
EU RoHS compliance Out of scope
Fluid Group 1
In scope of WEEE and contain batteries No
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Packing format Multi pack
PED category Art. 3, par. 3
Product description Check Valve
Product group Check valves
Product Name Description Check valve
Quantity per packing format 12 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R507A
Temperature range [°C] [max] 140 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 284 °F
Temperature range [°F] [min] -58 °F
Type NRVS 15
UK RoHS compliance Out of scope
Used for product EVRA 10 -15
EVRAT 10 - 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality