Check valve, NRVA
020-2020
Used for product: NRVA 15-20, Product description: Check Valve body, Further information: Without flange
Used for product: NRVA 15-20, Product description: Check Valve body, Further information: Without flange
Gross weight | 0.264 Kilogram |
Net weight | 0.211 Kilogram |
Volume | 0.854 Liter |
EAN | 5702422044123 |
Gross weight | 0.264 Kilogram |
Net weight | 0.211 Kilogram |
Volume | 0.854 Liter |
EAN | 5702422044123 |
Approval |
CE EAC UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Comments | WITHOUT FLANGE |
Cv value [gal/min] | 6 gal/min |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Fluid Group |
1 2 |
Further information | Without flange |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 5 m³/h |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product description | Check Valve body |
Product group | Check valves |
Product Name Description | Check valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R152a R22 R227ea R236fa R245fa R32 R401A R402A R404A R407A R407B R407C R407F R407H R409A R410A R413A R417A R421A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R507A R512A R513A R513B R515A R515B R516A R717 |
SCIP dossier no. | 003a1d2e-c9cb-476a-a567-837ffbab450a |
Temperature range [°C] [max] | 140 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 284 °F |
Temperature range [°F] [min] | -58 °F |
Type | NRVA |
UK RoHS compliance | Out of scope |
Used for product | NRVA 15-20 |
Approval |
CE EAC UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Comments | WITHOUT FLANGE |
Cv value [gal/min] | 6 gal/min |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Fluid Group |
1 2 |
Further information | Without flange |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 5 m³/h |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product description | Check Valve body |
Product group | Check valves |
Product Name Description | Check valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R152a R22 R227ea R236fa R245fa R32 R401A R402A R404A R407A R407B R407C R407F R407H R409A R410A R413A R417A R421A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R507A R512A R513A R513B R515A R515B R516A R717 |
SCIP dossier no. | 003a1d2e-c9cb-476a-a567-837ffbab450a |
Temperature range [°C] [max] | 140 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 284 °F |
Temperature range [°F] [min] | -58 °F |
Type | NRVA |
UK RoHS compliance | Out of scope |
Used for product | NRVA 15-20 |