Solenoid coil, BK024D, Terminal box, Multi pack
018Z6987
Electrical connection: Terminal box, Enclosure rating IP: IP00
Electrical connection: Terminal box, Enclosure rating IP: IP00
Gross weight | 0.656 Kilogram |
Net weight | 0.623 Kilogram |
Volume | 0.52 Liter |
EAN | 5702423056323 |
Gross weight | 0.656 Kilogram |
Net weight | 0.623 Kilogram |
Volume | 0.52 Liter |
EAN | 5702423056323 |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE EAC LLC CDC TYSK UKCA |
Cable diameter [mm] [max] | 11 mm |
Cable diameter [mm] [min] | 6 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil connection | Connection Box |
Coil fastening | Nut and snap |
Coil type | I |
Colour | Blue |
Conductor area [mm2] | 0.75 - 1.5 mm2 |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Terminal box |
Electrical connection size | Pg 13.5 |
Electrical connector | Screwed cable entry |
Enclosure rating IP | IP00 |
Enclosure rating Nema (~) | 0 |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name | EV260B |
Power consumption [W] DC | 23 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 25 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [max] | 97 % |
Rel. Humidity [% RH] [min] | 0 % |
Rel. Humidity conditions | Non-condensation |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Serviceable | No |
Spare part number | 018Z6987 |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Type | BK024D |
Type designation | BK024D |
UK RoHS compliance | Out of scope |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE EAC LLC CDC TYSK UKCA |
Cable diameter [mm] [max] | 11 mm |
Cable diameter [mm] [min] | 6 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil connection | Connection Box |
Coil fastening | Nut and snap |
Coil type | I |
Colour | Blue |
Conductor area [mm2] | 0.75 - 1.5 mm2 |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Terminal box |
Electrical connection size | Pg 13.5 |
Electrical connector | Screwed cable entry |
Enclosure rating IP | IP00 |
Enclosure rating Nema (~) | 0 |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name | EV260B |
Power consumption [W] DC | 23 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 25 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [max] | 97 % |
Rel. Humidity [% RH] [min] | 0 % |
Rel. Humidity conditions | Non-condensation |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Serviceable | No |
Spare part number | 018Z6987 |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Type | BK024D |
Type designation | BK024D |
UK RoHS compliance | Out of scope |