Solenoid coil, BV230B, Cable, 1.5 m, Supply voltage [V] AC: 230, Multi pack
018Z6129
Electrical connection: Cable, Supply voltage [V] AC: 230, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP65
Electrical connection: Cable, Supply voltage [V] AC: 230, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP65
Gross weight | 0.463 Kilogram |
Net weight | 0.383 Kilogram |
Volume | 1.993 Liter |
EAN | 5715162718100 |
Gross weight | 0.463 Kilogram |
Net weight | 0.383 Kilogram |
Volume | 1.993 Liter |
EAN | 5715162718100 |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
ATEX - Cat. 3 - Zone 2 LLC CDC TYSK |
Cable length [in] | 60 in |
Cable length [m] | 1.5 m |
Coil connection | Cable |
Coil fastening | Finger screw |
Colour | Black |
Compliance |
EN 60079-0 EN 60079-7 |
Conductor area [mm2] | 3 x 0.75 mm2 |
Contain batteries | No |
Electrical connection | Cable |
Electrical connection standard | ATEX 94/9/EF ZONE 2 |
Electrical connector | 3 core cable |
Enclosure rating IP | IP65 |
EX Sales text |
-40C<ta<+50C II 3G Ex ec IIB T4 Gc |
Frequency [Hz] | 60 Hz |
Packing format | Multi pack |
Power consumption [W] | 11 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 20 pc |
Rel. Humidity [% RH] [max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
Serviceable | No |
Supply voltage [V] AC | 230 V |
Type | BV230B |
Type designation | BV230B |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
ATEX - Cat. 3 - Zone 2 LLC CDC TYSK |
Cable length [in] | 60 in |
Cable length [m] | 1.5 m |
Coil connection | Cable |
Coil fastening | Finger screw |
Colour | Black |
Compliance |
EN 60079-0 EN 60079-7 |
Conductor area [mm2] | 3 x 0.75 mm2 |
Contain batteries | No |
Electrical connection | Cable |
Electrical connection standard | ATEX 94/9/EF ZONE 2 |
Electrical connector | 3 core cable |
Enclosure rating IP | IP65 |
EX Sales text |
-40C<ta<+50C II 3G Ex ec IIB T4 Gc |
Frequency [Hz] | 60 Hz |
Packing format | Multi pack |
Power consumption [W] | 11 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 20 pc |
Rel. Humidity [% RH] [max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
Serviceable | No |
Supply voltage [V] AC | 230 V |
Type | BV230B |
Type designation | BV230B |