Solenoid coil, BV110A, Cable, 1.00 m, Supply voltage [V] AC: 110, Multi pack
018Z6121
Electrical connection: Cable, Supply voltage [V] AC: 110, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP65
Electrical connection: Cable, Supply voltage [V] AC: 110, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP65
Gross weight | 0.396 Kilogram |
Net weight | 0.31 Kilogram |
Volume | 0.878 Liter |
EAN | 5702428844246 |
Gross weight | 0.396 Kilogram |
Net weight | 0.31 Kilogram |
Volume | 0.878 Liter |
EAN | 5702428844246 |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
ATEX - Cat. 3 - Zone 2 LLC CDC TYSK |
Cable length [in] | 40 in |
Cable length [m] | 1 m |
China RoHS compliance | Out of scope |
Coil connection | Cable |
Coil fastening | Finger screw |
Colour | Black |
Compliance |
EN 60079-0 EN 60079-7 |
Conductor area [mm2] | 3 x 0.75 mm2 |
Electrical connection | Cable |
Electrical connection standard | ATEX 94/9/EF ZONE 2 |
Electrical connector | 3 core cable |
Enclosure rating IP | IP65 |
EX Sales text |
-40C II 3G Ex ec IIB T4 Gc |
Frequency [Hz] | 50 Hz |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Power consumption [W] | 11 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Serviceable | No |
Supply voltage [V] AC | 110 V |
Type | BV110A |
Type designation | BV110A |
UK RoHS compliance | Out of scope |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
ATEX - Cat. 3 - Zone 2 LLC CDC TYSK |
Cable length [in] | 40 in |
Cable length [m] | 1 m |
China RoHS compliance | Out of scope |
Coil connection | Cable |
Coil fastening | Finger screw |
Colour | Black |
Compliance |
EN 60079-0 EN 60079-7 |
Conductor area [mm2] | 3 x 0.75 mm2 |
Electrical connection | Cable |
Electrical connection standard | ATEX 94/9/EF ZONE 2 |
Electrical connector | 3 core cable |
Enclosure rating IP | IP65 |
EX Sales text |
-40C II 3G Ex ec IIB T4 Gc |
Frequency [Hz] | 50 Hz |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Power consumption [W] | 11 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Serviceable | No |
Supply voltage [V] AC | 110 V |
Type | BV110A |
Type designation | BV110A |
UK RoHS compliance | Out of scope |