Product details

Gross weight 0.774 Kilogram
Net weight 0.739 Kilogram
Volume 1.67 Liter
EAN 5702423030118

 

Actuator size 13.5 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 122 °F
Ambient temperature range [°F] [min] -40 °F
Cable length [in] 78.74 in
Cable length [m] 2 m
China RoHS compliance Out of scope
Coil connection Cable
Coil fastening Nut and snap
Colour Blue
EEE category 5 small equipment (any external dimension 50 cm)
Electrical connection Cable
Enclosure rating IP IP65
Enclosure rating Nema (~) 4
EU RoHS compliance Out of scope
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Packing format Multi pack
Parts Program name EV260B
Power consumption [W] DC 23 W
Product accessories Solenoid coil accessories
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rel. Humidity [% RH] [max] 100 %
Rel. Humidity [% RH] [min] 0 %
SCIP dossier no. 4eb0c237-8486-46ca-8052-bc7e10a477a5
Serviceable No
Supply voltage [V] DC 24 V
Supply voltage [V] DC 24 V
Type BM024D
Type designation BM024D
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality