Magnetic coils, BE220BS
018F7925
Electrical connection: DIN Spade, Supply voltage [V] AC: 220, Enclosure rating IP: IP20
Electrical connection: DIN Spade, Supply voltage [V] AC: 220, Enclosure rating IP: IP20
Gross weight | 0.34 Kilogram |
Net weight | 0.315 Kilogram |
Volume | 0.319 Liter |
EAN | 5702428074445 |
Gross weight | 0.34 Kilogram |
Net weight | 0.315 Kilogram |
Volume | 0.319 Liter |
EAN | 5702428074445 |
Actuator size [mm] | 13.5 mm |
Ambient temperature range [°C] | 80 °C |
Ambient temperature range [°F] | 175 °F |
Approval | LLC CDC TYSK |
Coil connection | DIN Spade + cap |
Coil design standard | VDE 0580 |
Coil fastening | Clip-on |
Coil winding insulation class | Class H to IEC 85 |
Color | Blue |
Colour | Blue |
Compliance | EN 60730-1 |
Description | Coil BE220BS 220V 60Hz Box |
Duty rating | Continuous |
EEE category |
5 small equipment (any external dimension |
Electrical connection | DIN Spade |
Electrical connection size | 6.3 mm x 0.8 mm |
Electrical connection standard | EN175301-803 |
Electrical connector | 3 x spades |
Enclosure rating IP | IP20 |
Frequency [Hz] | 60 Hz |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | Cap |
Parts Program name |
EV210B EV212B EV220B 15 - 50 EV220B 6 - 22 EV220B 65 - 100 EV222B EV224B EV227B EV250B EV251B |
Power consumption 60Hz [VA] | 23 VA |
Power consumption [W] 60Hz | 13 W |
Product accessories | Solenoid coil accessories |
Product description | Magnetic coils |
Product group | Accessories |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [min] | 0 % |
Rel. Humidity conditions | Non-condensation |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Serviceable | No |
Supply voltage 60Hz Max [V] | 220 V |
Supply voltage [V] AC | 220 V |
Type | Magnetic coil |
Type designation | BE220BS |
Actuator size [mm] | 13.5 mm |
Ambient temperature range [°C] | 80 °C |
Ambient temperature range [°F] | 175 °F |
Approval | LLC CDC TYSK |
Coil connection | DIN Spade + cap |
Coil design standard | VDE 0580 |
Coil fastening | Clip-on |
Coil winding insulation class | Class H to IEC 85 |
Color | Blue |
Colour | Blue |
Compliance | EN 60730-1 |
Description | Coil BE220BS 220V 60Hz Box |
Duty rating | Continuous |
EEE category |
5 small equipment (any external dimension |
Electrical connection | DIN Spade |
Electrical connection size | 6.3 mm x 0.8 mm |
Electrical connection standard | EN175301-803 |
Electrical connector | 3 x spades |
Enclosure rating IP | IP20 |
Frequency [Hz] | 60 Hz |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | Cap |
Parts Program name |
EV210B EV212B EV220B 15 - 50 EV220B 6 - 22 EV220B 65 - 100 EV222B EV224B EV227B EV250B EV251B |
Power consumption 60Hz [VA] | 23 VA |
Power consumption [W] 60Hz | 13 W |
Product accessories | Solenoid coil accessories |
Product description | Magnetic coils |
Product group | Accessories |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [min] | 0 % |
Rel. Humidity conditions | Non-condensation |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Serviceable | No |
Supply voltage 60Hz Max [V] | 220 V |
Supply voltage [V] AC | 220 V |
Type | Magnetic coil |
Type designation | BE220BS |