Magnetic coils, BE240AS

018F7924

Electrical connection: DIN Spade, Supply voltage [V] AC: 240, Enclosure rating IP: IP20

Product details

Gross weight 0.336 Kilogram
Net weight 0.311 Kilogram
Volume 0.299 Liter
EAN 5702428170833

 

Actuator size [mm] 13.5 mm
Ambient temperature range [°C] 80 °C
Ambient temperature range [°F] 175 °F
Approval LLC CDC TYSK
Coil connection DIN Spade + cap
Coil design standard VDE 0580
Coil fastening Clip-on
Coil winding insulation class Class H to IEC 85
Color Blue
Colour Blue
Compliance EN 60730-1
Description Coil BE240AS 240V 50Hz Box
Duty rating Continuous
EEE category 5 small equipment (any external dimension 50 cm)
Electrical connection DIN Spade
Electrical connection size 6.3 mm x 0.8 mm
Electrical connection standard EN175301-803
Electrical connector 3 x spades
Enclosure rating IP IP20
Frequency [Hz] 50 Hz
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Packing format Multi pack
Parts included Cap
Parts Program name EV210B
EV212B
EV220B 15 - 50
EV220B 6 - 22
EV220B 65 - 100
EV222B
EV224B
EV227B
EV250B
EV251B
Power consumption 50Hz [VA] 19 VA
Power consumption [W] 50Hz 11 W
Product accessories Solenoid coil accessories
Product description Magnetic coils
Product group Accessories
Quantity per packing format 50 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rel. Humidity [% RH] [min] 0 %
Rel. Humidity conditions Non-condensation
SCIP dossier no. 23785618-b379-4da7-a913-ecd40c8fae6d
SCIP dossier product name Solenoid coils
Serviceable No
Supply voltage 50Hz Max [V] 240 V
Supply voltage [V] AC 240 V
Type Magnetic coil
Type designation BE240AS

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality