Magnetic coils, BF048AS
018F7915
Electrical connection: Cable, Supply voltage [V] AC: 48, Enclosure rating IP: IP20
Electrical connection: Cable, Supply voltage [V] AC: 48, Enclosure rating IP: IP20
Gross weight | 0.588 Kilogram |
Net weight | 0.473 Kilogram |
Volume | 3.32 Liter |
EAN | 5702428170901 |
Gross weight | 0.588 Kilogram |
Net weight | 0.473 Kilogram |
Volume | 3.32 Liter |
EAN | 5702428170901 |
Actuator size [mm] | 13.5 mm |
Ambient temperature range [°C] | 80 °C |
Ambient temperature range [°F] | 175 °F |
Approval | Standard |
Coil connection | DIN Spade + cap |
Color | Blue |
Colour | Blue |
Description | Coil BF048AS 48V 50Hz 4m Cable |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Cable |
Enclosure rating IP | IP20 |
Frequency [Hz] | 50 Hz |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Power consumption [W] | 10 W |
Product description | Magnetic coils |
Product group | Accessories |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Supply voltage [V] AC | 48 V |
Type | Magnetic coil |
Type designation | BF048AS |
Actuator size [mm] | 13.5 mm |
Ambient temperature range [°C] | 80 °C |
Ambient temperature range [°F] | 175 °F |
Approval | Standard |
Coil connection | DIN Spade + cap |
Color | Blue |
Colour | Blue |
Description | Coil BF048AS 48V 50Hz 4m Cable |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Cable |
Enclosure rating IP | IP20 |
Frequency [Hz] | 50 Hz |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Power consumption [W] | 10 W |
Product description | Magnetic coils |
Product group | Accessories |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Supply voltage [V] AC | 48 V |
Type | Magnetic coil |
Type designation | BF048AS |