Magnetic coils, BB024AS
018F7905
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Enclosure rating IP: IP00
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Enclosure rating IP: IP00
Gross weight | 0.262 Kilogram |
Net weight | 0.244 Kilogram |
Volume | 0.268 Liter |
EAN | 5702428170994 |
Gross weight | 0.262 Kilogram |
Net weight | 0.244 Kilogram |
Volume | 0.268 Liter |
EAN | 5702428170994 |
Actuator size [mm] | 13.5 mm |
Ambient temperature range [°C] | 80 °C |
Ambient temperature range [°F] | 176 °F |
Approval | Standard |
Coil connection | DIN Spade |
Coil design standard | VDE 0580 |
Coil fastening | Clip-on |
Coil winding insulation class | Class H to IEC 85 |
Color | Blue |
Colour | Blue |
Compliance | EN 60730-1 |
Description | Coil BB024AS 24V 50Hz |
Duty rating | Continuous |
EEE category |
5 small equipment (any external dimension |
Electrical connection | DIN Spade |
Electrical connection size | 6.3 mm x 0.8 mm |
Electrical connection standard | EN175301-803 |
Electrical connector | 3 x spades |
Enclosure rating IP | IP00 |
Frequency [Hz] | 50 Hz |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name |
EV210B EV212B EV220B 15 - 50 EV220B 6 - 22 EV220B 65 - 100 EV222B EV224B EV250B EV251B EV310B |
Power consumption 50Hz [VA] | 19 VA |
Power consumption [W] 50Hz | 11 W |
Product accessories | Solenoid coil accessories |
Product description | Magnetic coils |
Product group | Accessories |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [min] | 0 % |
Rel. Humidity conditions | Non-condensation |
SCIP dossier no. | e1534687-9129-4796-8151-656dd16d6529 |
SCIP dossier product name | RD |
Serviceable | No |
Supply voltage 50Hz Max [V] | 24 V |
Supply voltage [V] AC | 24 V |
Type | Magnetic coil |
Type designation | BB024AS |
Actuator size [mm] | 13.5 mm |
Ambient temperature range [°C] | 80 °C |
Ambient temperature range [°F] | 176 °F |
Approval | Standard |
Coil connection | DIN Spade |
Coil design standard | VDE 0580 |
Coil fastening | Clip-on |
Coil winding insulation class | Class H to IEC 85 |
Color | Blue |
Colour | Blue |
Compliance | EN 60730-1 |
Description | Coil BB024AS 24V 50Hz |
Duty rating | Continuous |
EEE category |
5 small equipment (any external dimension |
Electrical connection | DIN Spade |
Electrical connection size | 6.3 mm x 0.8 mm |
Electrical connection standard | EN175301-803 |
Electrical connector | 3 x spades |
Enclosure rating IP | IP00 |
Frequency [Hz] | 50 Hz |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name |
EV210B EV212B EV220B 15 - 50 EV220B 6 - 22 EV220B 65 - 100 EV222B EV224B EV250B EV251B EV310B |
Power consumption 50Hz [VA] | 19 VA |
Power consumption [W] 50Hz | 11 W |
Product accessories | Solenoid coil accessories |
Product description | Magnetic coils |
Product group | Accessories |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [min] | 0 % |
Rel. Humidity conditions | Non-condensation |
SCIP dossier no. | e1534687-9129-4796-8151-656dd16d6529 |
SCIP dossier product name | RD |
Serviceable | No |
Supply voltage 50Hz Max [V] | 24 V |
Supply voltage [V] AC | 24 V |
Type | Magnetic coil |
Type designation | BB024AS |