Solenoid coil, BB440CS, DIN Spade, Supply voltage [V] AC: 400 - 440, Multi pack
018F7353
Solenoid coil, Product Type: BB440CS, Supply voltage [V] AC: 400 - 440, Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 13.5 mm
Solenoid coil, Product Type: BB440CS, Supply voltage [V] AC: 400 - 440, Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 13.5 mm
Gross weight | 0.26 Kilogram |
Net weight | 0.238 Kilogram |
Volume | 0.275 Liter |
EAN | 5702428044516 |
Gross weight | 0.26 Kilogram |
Net weight | 0.238 Kilogram |
Volume | 0.275 Liter |
EAN | 5702428044516 |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 80 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 176 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE EAC LLC CDC TYSK UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil connection | DIN Spade |
Coil design standard | VDE 0580 |
Coil fastening | Clip-on |
Coil winding insulation class | Class H to IEC 85 |
Colour | Blue |
Compliance | EN 60730-1 |
Contain batteries | No |
Duty rating | Continuous |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | DIN Spade |
Electrical connection size | 6.3 mm x 0.8 mm |
Electrical connection standard | EN175301-803 |
Electrical connector | 3 x spades |
Enclosure rating IP | IP00 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
Packing format | Multi pack |
Parts Program name |
EV210B EV212B EV220B 15 - 50 EV220B 6 - 22 EV220B 65 - 100 EV222B EV224B EV250B EV251B EV310B |
Power consumption 50Hz [VA] | 24 VA |
Power consumption 60Hz [VA] | 24 VA |
Power consumption [W] 50Hz | 14 W |
Power consumption [W] 60Hz | 15 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Rel. Humidity [% RH] [max] | 97 % |
Rel. Humidity [% RH] [min] | 0 % |
Rel. Humidity conditions | Non-condensation |
SCIP dossier product name | Solenoid coils |
Serviceable | No |
Spare part number | 018F7353 |
Supply voltage 50Hz Max [V] | 400 V |
Supply voltage 60Hz Max [V] | 440 V |
Supply voltage [V] AC [max] | 440 V |
Supply voltage [V] AC [min] | 400 V |
Type | BB440CS |
Type designation | BB440CS |
UK RoHS compliance | Out of scope |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 80 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 176 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE EAC LLC CDC TYSK UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil connection | DIN Spade |
Coil design standard | VDE 0580 |
Coil fastening | Clip-on |
Coil winding insulation class | Class H to IEC 85 |
Colour | Blue |
Compliance | EN 60730-1 |
Contain batteries | No |
Duty rating | Continuous |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | DIN Spade |
Electrical connection size | 6.3 mm x 0.8 mm |
Electrical connection standard | EN175301-803 |
Electrical connector | 3 x spades |
Enclosure rating IP | IP00 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
Packing format | Multi pack |
Parts Program name |
EV210B EV212B EV220B 15 - 50 EV220B 6 - 22 EV220B 65 - 100 EV222B EV224B EV250B EV251B EV310B |
Power consumption 50Hz [VA] | 24 VA |
Power consumption 60Hz [VA] | 24 VA |
Power consumption [W] 50Hz | 14 W |
Power consumption [W] 60Hz | 15 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Rel. Humidity [% RH] [max] | 97 % |
Rel. Humidity [% RH] [min] | 0 % |
Rel. Humidity conditions | Non-condensation |
SCIP dossier product name | Solenoid coils |
Serviceable | No |
Spare part number | 018F7353 |
Supply voltage 50Hz Max [V] | 400 V |
Supply voltage 60Hz Max [V] | 440 V |
Supply voltage [V] AC [max] | 440 V |
Supply voltage [V] AC [min] | 400 V |
Type | BB440CS |
Type designation | BB440CS |
UK RoHS compliance | Out of scope |