Solenoid coil, BH230CS, Terminal box, Supply voltage [V] AC: 230, Multi pack
018F7301
Electrical connection: Terminal box, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67
Electrical connection: Terminal box, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67
Gross weight | 0.684 Kilogram |
Net weight | 0.64 Kilogram |
Volume | 0.854 Liter |
EAN | 5702423182435 |
Gross weight | 0.684 Kilogram |
Net weight | 0.64 Kilogram |
Volume | 0.854 Liter |
EAN | 5702423182435 |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE EAC LLC CDC TYSK UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil connection | Junction Box with rectifier |
Coil fastening | Clip-on |
Colour | Blue |
EEE category |
5 small equipment (any external dimension |
Electrical conn. comments | With rectifier |
Electrical connection | Terminal box |
Electrical connection size | Pg 13.5 |
Electrical connector | Screwed cable entry |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Further information | Hum-free |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name |
EV210B EV212B EV220B 15 - 50 EV220B 6 - 22 EV220B 65 - 100 EV250B EV251B |
Power consumption 50Hz [VA] | 24 VA |
Power consumption 60Hz [VA] | 24 VA |
Power consumption [W] 50Hz | 22 W |
Power consumption [W] 60Hz | 22 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Serviceable | No |
Spare part number | 018F7301 |
Supply voltage 50Hz Max [V] | 230 V |
Supply voltage 60Hz Max [V] | 230 V |
Supply voltage [V] AC | 230 V |
Type | BH230CS |
Type designation | BH230CS |
UK RoHS compliance | Out of scope |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE EAC LLC CDC TYSK UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil connection | Junction Box with rectifier |
Coil fastening | Clip-on |
Colour | Blue |
EEE category |
5 small equipment (any external dimension |
Electrical conn. comments | With rectifier |
Electrical connection | Terminal box |
Electrical connection size | Pg 13.5 |
Electrical connector | Screwed cable entry |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Further information | Hum-free |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name |
EV210B EV212B EV220B 15 - 50 EV220B 6 - 22 EV220B 65 - 100 EV250B EV251B |
Power consumption 50Hz [VA] | 24 VA |
Power consumption 60Hz [VA] | 24 VA |
Power consumption [W] 50Hz | 22 W |
Power consumption [W] 60Hz | 22 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Serviceable | No |
Spare part number | 018F7301 |
Supply voltage 50Hz Max [V] | 230 V |
Supply voltage 60Hz Max [V] | 230 V |
Supply voltage [V] AC | 230 V |
Type | BH230CS |
Type designation | BH230CS |
UK RoHS compliance | Out of scope |