Solenoid coil, BF230AS, Cable, 8.000 m, Supply voltage [V] AC: 230, Multi pack
018F4961
Electrical connection: Cable, Supply voltage [V] AC: 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP67
Electrical connection: Cable, Supply voltage [V] AC: 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP67
Gross weight | 0.867 Kilogram |
Net weight | 0.704 Kilogram |
Volume | 3.164 Liter |
EAN | 5702428290180 |
Gross weight | 0.867 Kilogram |
Net weight | 0.704 Kilogram |
Volume | 3.164 Liter |
EAN | 5702428290180 |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | LLC CDC TYSK |
Cable diameter [mm] | 6.6 mm |
Cable length [in] | 320 in |
Cable length [m] | 8 m |
China RoHS compliance | Out of scope |
Coil connection | Cable |
Coil design standard | VDE 0580 |
Coil fastening | Clip-on |
Coil winding insulation class | Class H to IEC 85 |
Colour | Blue |
Compliance | EN 60730-1 |
Conductor area [mm2] | 3 x 0.75 mm2 |
Duty rating | Continuous |
Electrical connection | Cable |
Electrical connector | 3 core cable |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50 Hz |
Identical product | 018F8291 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name |
EV210B EV212B EV220B 15 - 50 EV220B 6 - 22 EV220B 65 - 100 EV222B EV224B EV227B EV250B EV251B |
Power consumption 50Hz [VA] | 31 VA |
Power consumption [W] 50Hz | 16 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
Serviceable | No |
Spare part number | 018F4961 |
Supply voltage 50Hz Max [V] | 230 V |
Supply voltage [V] AC | 230 V |
Type | BF230AS |
Type designation | BF230AS |
UK RoHS compliance | Out of scope |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | LLC CDC TYSK |
Cable diameter [mm] | 6.6 mm |
Cable length [in] | 320 in |
Cable length [m] | 8 m |
China RoHS compliance | Out of scope |
Coil connection | Cable |
Coil design standard | VDE 0580 |
Coil fastening | Clip-on |
Coil winding insulation class | Class H to IEC 85 |
Colour | Blue |
Compliance | EN 60730-1 |
Conductor area [mm2] | 3 x 0.75 mm2 |
Duty rating | Continuous |
Electrical connection | Cable |
Electrical connector | 3 core cable |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50 Hz |
Identical product | 018F8291 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name |
EV210B EV212B EV220B 15 - 50 EV220B 6 - 22 EV220B 65 - 100 EV222B EV224B EV227B EV250B EV251B |
Power consumption 50Hz [VA] | 31 VA |
Power consumption [W] 50Hz | 16 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
Serviceable | No |
Spare part number | 018F4961 |
Supply voltage 50Hz Max [V] | 230 V |
Supply voltage [V] AC | 230 V |
Type | BF230AS |
Type designation | BF230AS |
UK RoHS compliance | Out of scope |