Solenoid coil, BR024CS, DIN Spade, Supply voltage [V] AC: 24, Multi pack
018F4722
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Gross weight | 0.28 Kilogram |
Net weight | 0.241 Kilogram |
Volume | 0.271 Liter |
EAN | 5715162268926 |
Gross weight | 0.28 Kilogram |
Net weight | 0.241 Kilogram |
Volume | 0.271 Liter |
EAN | 5715162268926 |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -25 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -13 °F |
Approval | DNV∙GL |
China RoHS compliance | Out of scope |
Coil connection | DIN Spade |
Coil fastening | Clip-on |
Coil winding insulation class | Class H to IEC 85 |
Colour | Black |
Compliance | EN 60730-1 |
Electrical connection | DIN Spade |
Electrical connection size | 6.3 mm x 0.8 mm |
Electrical connection standard | EN175301-803 |
Electrical connector | 3 x spades |
Enclosure rating IP | IP00 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Power consumption 50Hz [VA] | 26 VA |
Power consumption 60Hz [VA] | 21 VA |
Power consumption [W] 50Hz | 14 W |
Power consumption [W] 60Hz | 12 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 50 pc |
Rel. Humidity [% RH] [max] | 97 % |
Rel. Humidity [% RH] [min] | 0 % |
Rel. Humidity conditions | Non-condensation |
Spare part number | 018F4722 |
Supply voltage 50Hz Max [V] | 24 V |
Supply voltage 60Hz Max [V] | 24 V |
Supply voltage [V] AC | 24 V |
Type | BR024CS |
Type designation | BR024CS |
UK RoHS compliance | Out of scope |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -25 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -13 °F |
Approval | DNV∙GL |
China RoHS compliance | Out of scope |
Coil connection | DIN Spade |
Coil fastening | Clip-on |
Coil winding insulation class | Class H to IEC 85 |
Colour | Black |
Compliance | EN 60730-1 |
Electrical connection | DIN Spade |
Electrical connection size | 6.3 mm x 0.8 mm |
Electrical connection standard | EN175301-803 |
Electrical connector | 3 x spades |
Enclosure rating IP | IP00 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Power consumption 50Hz [VA] | 26 VA |
Power consumption 60Hz [VA] | 21 VA |
Power consumption [W] 50Hz | 14 W |
Power consumption [W] 60Hz | 12 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 50 pc |
Rel. Humidity [% RH] [max] | 97 % |
Rel. Humidity [% RH] [min] | 0 % |
Rel. Humidity conditions | Non-condensation |
Spare part number | 018F4722 |
Supply voltage 50Hz Max [V] | 24 V |
Supply voltage 60Hz Max [V] | 24 V |
Supply voltage [V] AC | 24 V |
Type | BR024CS |
Type designation | BR024CS |
UK RoHS compliance | Out of scope |