Spare part, RT, SPDT switch
017-404266
Product Type: Spare part, Used for product: RT, Type designation: SPDT switch, SPDT switch
Product Type: Spare part, Used for product: RT, Type designation: SPDT switch, SPDT switch
Gross weight | 0.08 Kilogram |
Net weight | 0.06 Kilogram |
Volume | 0.095 Liter |
EAN | 5702423160228 |
Gross weight | 0.08 Kilogram |
Net weight | 0.06 Kilogram |
Volume | 0.095 Liter |
EAN | 5702423160228 |
China RoHS compliance | Out of scope |
Contact function | SPDT |
Contact rating |
AC15=3 A, 400 V AC1=10 A, 400 V AC3=4 A, 400 V DC13=12 W, 220 V LR=28 A, 400 V |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Contact systems |
Product Name Description | SPDT switch |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | SPDT switch |
UK RoHS compliance | Out of scope |
Used for product | RT |
Used for product comments |
Max. Reset version Rising temp |
China RoHS compliance | Out of scope |
Contact function | SPDT |
Contact rating |
AC15=3 A, 400 V AC1=10 A, 400 V AC3=4 A, 400 V DC13=12 W, 220 V LR=28 A, 400 V |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Contact systems |
Product Name Description | SPDT switch |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | SPDT switch |
UK RoHS compliance | Out of scope |
Used for product | RT |
Used for product comments |
Max. Reset version Rising temp |