Spare part, RT, SPST switch
017-403466
Product Type: Spare part, Used for product: RT, Type designation: SPST switch, SPST switch
Product Type: Spare part, Used for product: RT, Type designation: SPST switch, SPST switch
Gross weight | 0.08 Kilogram |
Net weight | 0.076 Kilogram |
Volume | 0.095 Liter |
EAN | 5702428022576 |
Gross weight | 0.08 Kilogram |
Net weight | 0.076 Kilogram |
Volume | 0.095 Liter |
EAN | 5702428022576 |
China RoHS compliance | Out of scope |
Contact function | SPST |
Contact rating |
AC15=2 A, 400 V AC1=10 A, 400 V AC3=3 A, 400 V DC13=12 W, 220 V LR=21 A, 400 V |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Product group | Contact systems |
Product Name Description | SPST switch |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | SPST switch |
Used for product | RT |
Used for product comments |
Max. Reset version Two circuit |
China RoHS compliance | Out of scope |
Contact function | SPST |
Contact rating |
AC15=2 A, 400 V AC1=10 A, 400 V AC3=3 A, 400 V DC13=12 W, 220 V LR=21 A, 400 V |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Product group | Contact systems |
Product Name Description | SPST switch |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | SPST switch |
Used for product | RT |
Used for product comments |
Max. Reset version Two circuit |