Spare part, RT, SPDT switch
017-403066
Product Type: Spare part, Used for product: RT, Type designation: SPDT switch, SPDT switch
Product Type: Spare part, Used for product: RT, Type designation: SPDT switch, SPDT switch
Gross weight | 0.072 Kilogram |
Net weight | 0.056 Kilogram |
Volume | 0.095 Liter |
EAN | 5702428022552 |
Gross weight | 0.072 Kilogram |
Net weight | 0.056 Kilogram |
Volume | 0.095 Liter |
EAN | 5702428022552 |
China RoHS compliance | Out of scope |
Contact function | SPDT |
Contact rating |
AC15=3 A, 400 V AC1=10 A, 400 V AC3=4 A, 400 V DC13=12 W, 220 V LR=28 A, 400 V |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Product group | Contact systems |
Product Name Description | SPDT switch |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | SPDT switch |
Used for product | RT |
Used for product comments | Auto Reset version |
China RoHS compliance | Out of scope |
Contact function | SPDT |
Contact rating |
AC15=3 A, 400 V AC1=10 A, 400 V AC3=4 A, 400 V DC13=12 W, 220 V LR=28 A, 400 V |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Product group | Contact systems |
Product Name Description | SPDT switch |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | SPDT switch |
Used for product | RT |
Used for product comments | Auto Reset version |