Valve body for water reg.valve, WVH, 2 1/2 in
016D5065
Connection type: Weld flange, Kv value [m³/h]: 45.000, Used for product: WVS 65; WVTS 65
Connection type: Weld flange, Kv value [m³/h]: 45.000, Used for product: WVS 65; WVTS 65
Gross weight | 16.332 Kilogram |
Net weight | 15.462 Kilogram |
Volume | 22.493 Liter |
EAN | 5702422012139 |
Gross weight | 16.332 Kilogram |
Net weight | 15.462 Kilogram |
Volume | 22.493 Liter |
EAN | 5702422012139 |
Approval |
EAC LLC CDC TYSK PED RoHS RoHS China |
Body material | Cast iron |
China RoHS compliance | Out of scope |
Connection size [in] | 2 1/2 in |
Connection type | Weld flange |
Contain batteries | No |
Differential pressure [bar] [max] | 4 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 58 psi |
Differential pressure [psi] [min] | 4.3 psi |
EU RoHS compliance | Out of scope |
Kv value [m³/h] | 45 m³/h |
Max. test pressure [bar] Pe | 16 bar |
Max. test pressure [psig] | 232 psig |
Max. Working Pressure [bar] | 10 bar |
Max. Working Pressure [psig] | 145 psig |
Media | Neutral media |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | -25 °C |
Medium temperature range [°F] [max] | 194 °F |
Medium temperature range [°F] [min] | -13 °F |
Orifice size [mm] | 65 mm |
Orifice size fraction [in] | 2 1/4 in |
Packing format | Single pack |
Parts included |
Flange bolts Flange gaskets Screws for pilot valve Valve body |
Parts Program name |
WVS WVTS |
Product accessories |
Flanges Generic accessories |
Product group | Water regulating valves |
Product Name Description | Valve body for water reg.valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ade66c99-ed98-4a84-b547-395001201226 |
SCIP dossier product name | 016D1017 |
Serviceable | Water valve spare parts |
Type | WVH |
UK RoHS compliance | Out of scope |
Used for product |
WVS 65 WVTS 65 |
Approval |
EAC LLC CDC TYSK PED RoHS RoHS China |
Body material | Cast iron |
China RoHS compliance | Out of scope |
Connection size [in] | 2 1/2 in |
Connection type | Weld flange |
Contain batteries | No |
Differential pressure [bar] [max] | 4 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 58 psi |
Differential pressure [psi] [min] | 4.3 psi |
EU RoHS compliance | Out of scope |
Kv value [m³/h] | 45 m³/h |
Max. test pressure [bar] Pe | 16 bar |
Max. test pressure [psig] | 232 psig |
Max. Working Pressure [bar] | 10 bar |
Max. Working Pressure [psig] | 145 psig |
Media | Neutral media |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | -25 °C |
Medium temperature range [°F] [max] | 194 °F |
Medium temperature range [°F] [min] | -13 °F |
Orifice size [mm] | 65 mm |
Orifice size fraction [in] | 2 1/4 in |
Packing format | Single pack |
Parts included |
Flange bolts Flange gaskets Screws for pilot valve Valve body |
Parts Program name |
WVS WVTS |
Product accessories |
Flanges Generic accessories |
Product group | Water regulating valves |
Product Name Description | Valve body for water reg.valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ade66c99-ed98-4a84-b547-395001201226 |
SCIP dossier product name | 016D1017 |
Serviceable | Water valve spare parts |
Type | WVH |
UK RoHS compliance | Out of scope |
Used for product |
WVS 65 WVTS 65 |