Valve body for water reg.valve, WVH, 2 in
016D5050
Connection type: Weld flange, Kv value [m³/h]: 32.000, Used for product: WVTS 50; WVS 50
Connection type: Weld flange, Kv value [m³/h]: 32.000, Used for product: WVTS 50; WVS 50
Gross weight | 13.282 Kilogram |
Net weight | 12.428 Kilogram |
Volume | 22.493 Liter |
EAN | 5702422041207 |
Gross weight | 13.282 Kilogram |
Net weight | 12.428 Kilogram |
Volume | 22.493 Liter |
EAN | 5702422041207 |
Approval |
EAC LLC CDC TYSK PED RoHS RoHS China |
Body material | Cast iron |
China RoHS compliance | Out of scope |
Connection size [in] | 2 in |
Connection type | Weld flange |
Differential pressure [bar] [max] | 4 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 58 psi |
Differential pressure [psi] [min] | 4.3 psi |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 32 m³/h |
Max. test pressure [bar] Pe | 16 bar |
Max. test pressure [psig] | 232 psig |
Max. Working Pressure [bar] | 10 bar |
Max. Working Pressure [psig] | 145 psig |
Media | Neutral media |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | -25 °C |
Medium temperature range [°F] [max] | 194 °F |
Medium temperature range [°F] [min] | -13 °F |
Orifice size [mm] | 50 mm |
Orifice size fraction [in] | 2 in |
Packing format | Single pack |
Parts included |
Flange bolts Flange gaskets Screws for pilot valve Valve body |
Parts Program name |
WVS WVTS |
Product accessories |
Flanges Generic accessories |
Product group | Water regulating valves |
Product Name Description | Valve body for water reg.valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f7d782f1-04df-4c40-bfe2-ea3a06dce79f |
SCIP dossier product name | WVS/WVTS |
Serviceable | Water valve spare parts |
Type | WVH |
UK RoHS compliance | Out of scope |
Used for product |
WVS 50 WVTS 50 |
Approval |
EAC LLC CDC TYSK PED RoHS RoHS China |
Body material | Cast iron |
China RoHS compliance | Out of scope |
Connection size [in] | 2 in |
Connection type | Weld flange |
Differential pressure [bar] [max] | 4 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 58 psi |
Differential pressure [psi] [min] | 4.3 psi |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 32 m³/h |
Max. test pressure [bar] Pe | 16 bar |
Max. test pressure [psig] | 232 psig |
Max. Working Pressure [bar] | 10 bar |
Max. Working Pressure [psig] | 145 psig |
Media | Neutral media |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | -25 °C |
Medium temperature range [°F] [max] | 194 °F |
Medium temperature range [°F] [min] | -13 °F |
Orifice size [mm] | 50 mm |
Orifice size fraction [in] | 2 in |
Packing format | Single pack |
Parts included |
Flange bolts Flange gaskets Screws for pilot valve Valve body |
Parts Program name |
WVS WVTS |
Product accessories |
Flanges Generic accessories |
Product group | Water regulating valves |
Product Name Description | Valve body for water reg.valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f7d782f1-04df-4c40-bfe2-ea3a06dce79f |
SCIP dossier product name | WVS/WVTS |
Serviceable | Water valve spare parts |
Type | WVH |
UK RoHS compliance | Out of scope |
Used for product |
WVS 50 WVTS 50 |