Valve body for water reg.valve, WVH, 1 1/2
016D5040
Connection type: G, Kv value [m³/h]: 21.000, Used for product: WVTS 40; WVS 40
Connection type: G, Kv value [m³/h]: 21.000, Used for product: WVTS 40; WVS 40
Gross weight | 6.218 Kilogram |
Net weight | 5.876 Kilogram |
Volume | 8.68 Liter |
EAN | 5702422023142 |
Gross weight | 6.218 Kilogram |
Net weight | 5.876 Kilogram |
Volume | 8.68 Liter |
EAN | 5702422023142 |
Approval |
EAC LLC CDC TYSK PED RoHS RoHS China |
Body material | Cast iron |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection size [in] | 1 1/2 |
Connection standard | ISO 228-1 |
Connection type | G |
Differential pressure [bar] [max] | 4 bar |
Differential pressure [bar] [min] | 0.5 bar |
Differential pressure [psi] [max] | 58 psi |
Differential pressure [psi] [min] | 7.2 psi |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 21 m³/h |
Max. test pressure [bar] Pe | 16 bar |
Max. test pressure [psig] | 232 psig |
Max. Working Pressure [bar] | 10 bar |
Max. Working Pressure [psig] | 145 psig |
Media | Neutral media |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | -25 °C |
Medium temperature range [°F] [max] | 194 °F |
Medium temperature range [°F] [min] | -13 °F |
Orifice size [mm] | 40 mm |
Orifice size fraction [in] | 1 1/2 in |
Packing format | Single pack |
Parts included |
Flange bolts Flange gaskets Screws for pilot valve Valve body |
Parts Program name |
WVS WVTS |
Product accessories | Generic accessories |
Product group | Water regulating valves |
Product Name Description | Valve body for water reg.valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 35587cc7-2e85-4a1f-b50a-df0b101db69 |
SCIP dossier product name | 016D1017 |
Serviceable | Water valve spare parts |
Type | WVH |
UK RoHS compliance | Out of scope |
Used for product |
WVS 40 WVTS 40 |
Approval |
EAC LLC CDC TYSK PED RoHS RoHS China |
Body material | Cast iron |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection size [in] | 1 1/2 |
Connection standard | ISO 228-1 |
Connection type | G |
Differential pressure [bar] [max] | 4 bar |
Differential pressure [bar] [min] | 0.5 bar |
Differential pressure [psi] [max] | 58 psi |
Differential pressure [psi] [min] | 7.2 psi |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 21 m³/h |
Max. test pressure [bar] Pe | 16 bar |
Max. test pressure [psig] | 232 psig |
Max. Working Pressure [bar] | 10 bar |
Max. Working Pressure [psig] | 145 psig |
Media | Neutral media |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | -25 °C |
Medium temperature range [°F] [max] | 194 °F |
Medium temperature range [°F] [min] | -13 °F |
Orifice size [mm] | 40 mm |
Orifice size fraction [in] | 1 1/2 in |
Packing format | Single pack |
Parts included |
Flange bolts Flange gaskets Screws for pilot valve Valve body |
Parts Program name |
WVS WVTS |
Product accessories | Generic accessories |
Product group | Water regulating valves |
Product Name Description | Valve body for water reg.valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 35587cc7-2e85-4a1f-b50a-df0b101db69 |
SCIP dossier product name | 016D1017 |
Serviceable | Water valve spare parts |
Type | WVH |
UK RoHS compliance | Out of scope |
Used for product |
WVS 40 WVTS 40 |