TRV set, Contents of set: 3-elements, Danfoss React™, RA, RLV-S, DN 15, Straight

015G5356

Set with Danfoss React™ sensor, RA-FN valve and RLV-S lockshield.

Product details

Gross weight 0.612 Kilogram
Net weight 0.558 Kilogram
Volume 1.028 Liter
EAN 5702424626341

 

China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to valve RA
Contain batteries No
Contents of set 3-elements
Description Set with Danfoss React™ sensor, RA-FN valve and RLV-S lockshield.
Design Straight
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Packaging type Box
Product group TRV set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-S
SCIP dossier no. 90f75d0b-72a8-4b03-9f92-e6ddde390797
SCIP dossier product name React RA-FN & RLV-S Set
Sensor design Danfoss React™
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type With o-ring
Type Danfoss React™ + RA-FN + RLV-S
Valve size DN 15
Valve type RA-FN

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality