TRV set, Contents of set: 3-elements, Danfoss Redia®, RA-IN, RLV-S, DN 15, Straight

015G5332

Set with Danfoss Redia® sensor, RA-IN valve and RLV-S lockshield.

Product details

Gross weight 0.627 Kilogram
Net weight 0.575 Kilogram
Volume 1.028 Liter
EAN 5702424625245

 

China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to valve RA
Contain batteries No
Contents of set 3-elements
Description Set with Danfoss Redia® sensor, RA-IN valve and RLV-S lockshield.
Design Straight
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Packaging type Box
Product group TRV set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-S
SCIP dossier no. e3c11f6e-51c5-4e01-9de9-408b990b7658
SCIP dossier product name Redia RA-N-IN & RLV-S Set
Sensor design Danfoss Redia®
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type With o-ring
Type Danfoss Redia® + RA-IN + RLV-S
Valve size DN 15
Valve type RA-IN

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality