Sensor set, Contents of set: 2-elements, Danfoss Redia®, RA-N, DN 15, Angle
015G5325
Set with Danfoss Redia® sensor and RA-N valve.
Set with Danfoss Redia® sensor and RA-N valve.
Gross weight | 0.408 Kilogram |
Net weight | 0.369 Kilogram |
Volume | 0.793 Liter |
EAN | 5702424625269 |
Gross weight | 0.408 Kilogram |
Net weight | 0.369 Kilogram |
Volume | 0.793 Liter |
EAN | 5702424625269 |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contents of set | 2-elements |
Description | Set with Danfoss Redia® sensor and RA-N valve. |
Design | Angle |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | no RLV |
SCIP dossier no. | a175ead7-d65a-4650-9b53-01f46d1bd51e |
SCIP dossier product name | Redia & RA-N Set |
Sensor design | Danfoss Redia® |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | With o-ring |
Type | Danfoss Redia® + RA-N |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
Valve type | RA-N |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contents of set | 2-elements |
Description | Set with Danfoss Redia® sensor and RA-N valve. |
Design | Angle |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | no RLV |
SCIP dossier no. | a175ead7-d65a-4650-9b53-01f46d1bd51e |
SCIP dossier product name | Redia & RA-N Set |
Sensor design | Danfoss Redia® |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | With o-ring |
Type | Danfoss Redia® + RA-N |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
Valve type | RA-N |