Danfoss Aveo® Sensors, Service, Gas, Sensor type: Remote sensor, 7 °C - 26 °C, RAV
015G4063
Danfoss Aveo™ sensor for old Danfoss RA/V valves. Stuffing box included.
Danfoss Aveo™ sensor for old Danfoss RA/V valves. Stuffing box included.
Gross weight | 0.23 Kilogram |
Net weight | 0.214 Kilogram |
Volume | 0.444 Liter |
EAN | 5702424626266 |
Gross weight | 0.23 Kilogram |
Net weight | 0.214 Kilogram |
Volume | 0.444 Liter |
EAN | 5702424626266 |
Capillary tube length [m] [Max] | 2 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | Clamp ring |
Connection type to valve | RAV |
Contents of set | Sensor, gland seal |
Description | Danfoss Aveo™ sensor for old Danfoss RA/V valves. Stuffing box included. |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
Product height [mm] | 56 mm |
Product length [mm] | 79 mm |
Product width [mm] | 56 mm |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 0d7edca3-120b-4dfb-ae17-497830b15c4c |
SCIP dossier product name | RA-V & -VL Service kit |
Sensor design | Danfoss Aveo® |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 26 °C |
Sensor setting temperature [°C] [Min] | 7 °C |
Sensor type | Remote Sensor |
Sensor version | Service |
Shut-off function | No |
Temperature limitation | No |
Type | Danfoss Aveo® Sensors |
UK RoHS compliance | Out of scope |
Capillary tube length [m] [Max] | 2 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | Clamp ring |
Connection type to valve | RAV |
Contents of set | Sensor, gland seal |
Description | Danfoss Aveo™ sensor for old Danfoss RA/V valves. Stuffing box included. |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
Product height [mm] | 56 mm |
Product length [mm] | 79 mm |
Product width [mm] | 56 mm |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 0d7edca3-120b-4dfb-ae17-497830b15c4c |
SCIP dossier product name | RA-V & -VL Service kit |
Sensor design | Danfoss Aveo® |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 26 °C |
Sensor setting temperature [°C] [Min] | 7 °C |
Sensor type | Remote Sensor |
Sensor version | Service |
Shut-off function | No |
Temperature limitation | No |
Type | Danfoss Aveo® Sensors |
UK RoHS compliance | Out of scope |