Danfoss Aveo® Sensors, Service, Gas, Sensor type: Built-in sensor, 7 °C - 28 °C, RAVL

015G4050

Danfoss Aveo™ sensor for old Danfoss RA/VL valves.

Product details

Gross weight 0.154 Kilogram
Net weight 0.138 Kilogram
Volume 0.298 Liter
EAN 5702424626273

 

Capillary tube length [m] [Max] 0 m
China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to sensor Clamp ring
Connection type to valve RAVL
Contents of set Sensor
Description Danfoss Aveo™ sensor for old Danfoss RA/VL valves.
EU RoHS compliance Yes
EU RoHS exemption clause No
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Radiator Sensors
Product height [mm] 56 mm
Product length [mm] 76 mm
Product width [mm] 56 mm
REACH Candidate List substances No
Sensor design Danfoss Aveo®
Sensor media Gas
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 7 °C
Sensor type Built-in sensor
Sensor version Service
Shut-off function No
Temperature limitation Yes
Type Danfoss Aveo® Sensors
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality