Danfoss Regus® Sensors, Standard, Temp. limited, Liquid, Sensor type: Built-in sensor, 16 °C - 28 °C, RA
015G3696
Danfoss Regus™ thermostatic sensor for for Danfoss RA valves. Limited temperature range.
Danfoss Regus™ thermostatic sensor for for Danfoss RA valves. Limited temperature range.
Gross weight | 0.146 Kilogram |
Net weight | 0.132 Kilogram |
Volume | 0.358 Liter |
EAN | 5702424625559 |
Gross weight | 0.146 Kilogram |
Net weight | 0.132 Kilogram |
Volume | 0.358 Liter |
EAN | 5702424625559 |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | RA nut |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | Sensor |
Description | Danfoss Regus™ thermostatic sensor for for Danfoss RA valves. Limited temperature range. |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frost protection | No |
Product group | Radiator Sensors |
REACH Candidate List substances | No |
Sensor design | Danfoss Regus® |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 16 °C |
Sensor type | Built-in sensor |
Sensor version | Standard, Temp. limited |
Shut-off function | No |
Temperature limitation | Yes |
Type | Danfoss Regus® Sensors |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | RA nut |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | Sensor |
Description | Danfoss Regus™ thermostatic sensor for for Danfoss RA valves. Limited temperature range. |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frost protection | No |
Product group | Radiator Sensors |
REACH Candidate List substances | No |
Sensor design | Danfoss Regus® |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 16 °C |
Sensor type | Built-in sensor |
Sensor version | Standard, Temp. limited |
Shut-off function | No |
Temperature limitation | Yes |
Type | Danfoss Regus® Sensors |