Danfoss Redia® Sensors, Standard, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA

015G3398

Danfoss Redia™ thermostatic sensor for Danfoss RA valves.

Product details

Gross weight 0.164 Kilogram
Net weight 0.15 Kilogram
Volume 0.358 Liter
EAN 5702424625689

 

Capillary tube length [m] [Max] 0 m
China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to sensor RA-click
Connection type to valve RA
Contain batteries No
Contents of set Sensor
Description Danfoss Redia™ thermostatic sensor for Danfoss RA valves.
EPD available Yes
EU RoHS compliance Yes
EU RoHS exemption clause No
Frost protection Yes
Product group Radiator Sensors
REACH Candidate List substances No
Sensor design Danfoss Redia®
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Sensor version Standard
Shut-off function Yes
Temperature limitation Yes
Type Danfoss Redia® Sensors

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality