Danfoss Redia® Sensors, Standard, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M30x1.5
015G3330
Danfoss Redia™ thermostatic sensor for valves with M30x1.5 connection.
Danfoss Redia™ thermostatic sensor for valves with M30x1.5 connection.
Gross weight | 0.164 Kilogram |
Net weight | 0.15 Kilogram |
Volume | 0.358 Liter |
EAN | 5715162436356 |
Gross weight | 0.164 Kilogram |
Net weight | 0.15 Kilogram |
Volume | 0.358 Liter |
EAN | 5715162436356 |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | Metal nut |
Connection type to valve | M30x1.5 |
Contents of set | Sensor |
Description | Danfoss Redia™ thermostatic sensor for valves with M30x1.5 connection. |
EPD available | Yes |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e0f7c4f5-a2fa-4430-8a9f-67736706cc4a |
SCIP dossier product name | React Redia Regus M30x1.5 BIS sensor |
Sensor design | Danfoss Redia® |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | Standard |
Shut-off function | No |
Temperature limitation | Yes |
Type | Danfoss Redia® Sensors |
UK RoHS compliance | Out of scope |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | Metal nut |
Connection type to valve | M30x1.5 |
Contents of set | Sensor |
Description | Danfoss Redia™ thermostatic sensor for valves with M30x1.5 connection. |
EPD available | Yes |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e0f7c4f5-a2fa-4430-8a9f-67736706cc4a |
SCIP dossier product name | React Redia Regus M30x1.5 BIS sensor |
Sensor design | Danfoss Redia® |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | Standard |
Shut-off function | No |
Temperature limitation | Yes |
Type | Danfoss Redia® Sensors |
UK RoHS compliance | Out of scope |