Danfoss React™ Sensors, Standard, Liquid, Sensor type: Remote sensor, 8 °C - 28 °C, M30x1.5

015G3032

Danfoss React™ thermostatic sensor for valves with M30x1.5 connection.

Product details

Gross weight 0.234 Kilogram
Net weight 0.213 Kilogram
Volume 0.68 Liter
EAN 5702424625870

 

Capillary tube length [m] [Max] 2 m
China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to sensor Metal nut
Connection type to valve M30x1.5
Contain batteries No
Contents of set Sensor
Description Danfoss React™ thermostatic sensor for valves with M30x1.5 connection.
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Frost protection Yes
Product group Radiator Sensors
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4e180c91-c0aa-4e28-a969-8351151928bc
SCIP dossier product name React Redia Regus M30x1.5 RS sensor
Sensor design Danfoss React™
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor setting temperature [°F] [Max] 82 °F
Sensor setting temperature [°F] [Min] 46 °F
Sensor type Remote sensor
Sensor version Standard
Shut-off function No
Temperature limitation Yes
Type Danfoss React™ Sensors

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality