Tube-in-tube heat exchanger, HE 1.5
015D0005
Inlet connection type: Solder, ODF, Max. Working Pressure [bar]: 35.0
Inlet connection type: Solder, ODF, Max. Working Pressure [bar]: 35.0
Gross weight | 0.998 Kilogram |
Net weight | 0.924 Kilogram |
Volume | 1.151 Liter |
EAN | 5702422040460 |
Gross weight | 0.998 Kilogram |
Net weight | 0.924 Kilogram |
Volume | 1.151 Liter |
EAN | 5702422040460 |
Approval |
EAC LLC CDC TYSK RoHS RoHS China |
China RoHS compliance | Yes |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 18 mm |
Lubricants compatibility | Oilfree applications |
Max. test pressure [bar] | 52 bar |
Max. test pressure [psig] | 755 psig |
Max. Working Pressure [bar] | 35 bar |
Max. Working Pressure [psig] | 510 psig |
Medium temperature range [°C] [max] | 120 °C |
Medium temperature range [°C] [min] | -60 °C |
Medium temperature range [°F] [max] | 248 °F |
Medium temperature range [°F] [min] | -76 °F |
Oil free refrigerants | R513A |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 12 mm |
Packing format | Multi pack |
Product accessories | No |
Product group | Heat exchangers |
Product Name Description | Tube-in-tube heat exchanger |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1270 R134a R22 R290 R404A R407A R407C R407F R407H R422B R422D R448A R449A R449B R450A R452A R454A R454C R455A R507A R513A R600 R600a |
SCIP dossier no. | 077009ff-72e9-459b-9369-dc4f1d0f0df1 |
SCIP dossier product name | HE 0.5 - 8.0 |
Serviceable | No |
Type | HE 1.5 |
UK RoHS compliance | Out of scope |
Approval |
EAC LLC CDC TYSK RoHS RoHS China |
China RoHS compliance | Yes |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 18 mm |
Lubricants compatibility | Oilfree applications |
Max. test pressure [bar] | 52 bar |
Max. test pressure [psig] | 755 psig |
Max. Working Pressure [bar] | 35 bar |
Max. Working Pressure [psig] | 510 psig |
Medium temperature range [°C] [max] | 120 °C |
Medium temperature range [°C] [min] | -60 °C |
Medium temperature range [°F] [max] | 248 °F |
Medium temperature range [°F] [min] | -76 °F |
Oil free refrigerants | R513A |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 12 mm |
Packing format | Multi pack |
Product accessories | No |
Product group | Heat exchangers |
Product Name Description | Tube-in-tube heat exchanger |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1270 R134a R22 R290 R404A R407A R407C R407F R407H R422B R422D R448A R449A R449B R450A R452A R454A R454C R455A R507A R513A R600 R600a |
SCIP dossier no. | 077009ff-72e9-459b-9369-dc4f1d0f0df1 |
SCIP dossier product name | HE 0.5 - 8.0 |
Serviceable | No |
Type | HE 1.5 |
UK RoHS compliance | Out of scope |