Radiator thermostat, Danfoss Eco™ Bluetooth, Adapter type: RA; Caleffi; M30; Giacomini

014G1002

This product has been discontinued.
We have a replacement.

Stand-alone electronic thermostatic radiator valve, Bluetooth

Product details

Gross weight 0.246 Kilogram
Net weight 0.246 Kilogram
Volume 0.481 Liter
EAN 5702425148651

 

Actuator type Electromechanical
Adapter type Caleffi
Giacomini
M30
RA
Ambient temperature [°C] [max] 40 °C
Ambient temperature [°C] [min] 0 °C
Application Residential (pollution degree 2)
Approval Bluetooth
ERC
CE
EAC
Battery lifetime [Years] 2 yr
Battery qty 2
Battery type or Name Alkaline AA (LR6/ZR6)
CE evaluated Yes
Colour RAL 9016
Contain batteries Yes
Control PID
Description Stand-alone electronic thermostatic radiator valve
Display type LCD with backlight
EEE category 5 small equipment (any external dimension < 50 cm)
Heating control type Radiator thermostat
In scope of WEEE Yes
Low battery indicator Yes
Noise level Heat dB(A) JIS C 9612 <30
Open-window function Yes
Power consumption (standby) [mW] 3 mW
Power consumption [W] 1.2 W
Product group Radiator thermostat
Safety classification Type 1
Software class A
Spindle movement Linear, up to 4.5 mm, max. 2 mm on valve (1 mm/s)
Supply batteries 2 x 1,5 V AA-Alkaline batteries
System integration Stand-alone
Temperature measurement interval 1 min
Temperature setting range [°C] [Max] 28 °C
Temperature setting range [°C] [Min] 4 °C
Thermostat Programmable electronic radiator valve controller
Thermostat IP Class 20
Transmission frequency [GHz] 2.4 GHz
Transmission power [mW] [Max] 2.1 mW
Transport temperature [°C] [Max] 65 °C
Transport temperature [°C] [Min] -20 °C
Type Danfoss Eco™ Bluetooth
Water temperature [°C] [Max] 90 °C
Wireless standard Bluetooth

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality