Radiator thermostat, Danfoss Link™ Connect, Adapter type: RA, 868.42 MHz

014G0001

This product has been discontinued.
We have a replacement.

Electronic thermostatic radiator valve for Danfoss Link system, Z-wave

Product details

Gross weight 0.224 Kilogram
Net weight 0.222 Kilogram
Volume 0.505 Liter
EAN 5702420110257

 

Actuator speed [s/mm] 1 s/mm
Actuator type Electromechanical
Adapter type RA
Ambient temperature [°C] [max] 40 °C
Ambient temperature [°C] [min] 0 °C
Application Residential (pollution degree 2)
Approval Z-Wave
CE
EAC
Approval standard CE marking
Battery lifetime [Years] 2 yr
Battery qty 2
Battery type or Name Alkaline AA (LR6/ZR6)
CE evaluated Yes
China RoHS compliance Out of scope
Colour RAL 9016
Contain batteries Yes
Control PID
Description Electronic thermostatic radiator valve for Danfoss Link system
Display type LCD with backlight
EEE category 5 small equipment (any external dimension < 50 cm)
Heating control type Radiator thermostat
In scope of WEEE Yes
Low battery indicator Yes
Noise level Heat dB(A) JIS C 9612 <30
Open-window function Yes
Power consumption (standby) [mW] 3 mW
Power consumption [W] 1.2 W
Product group Radiator thermostat
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety classification Type 1
SCIP dossier no. 518fa057-3e77-4c66-8b8d-9a2bd71aef05
SCIP dossier product name Living Connect RA
Software class A
Spindle movement Linear, up to 4.5 mm, max. 2 mm on valve (1 mm/s)
Supply batteries 2 x 1,5 V AA-Alkaline batteries
System integration Danfoss Link™
Temperature measurement interval 1 min
Temperature setting range [°C] [Max] 28 °C
Temperature setting range [°C] [Min] 4 °C
Thermostat Programmable electronic radiator valve controller
Thermostat IP Class 20
Transmission [m] [Max] 30 m
Transmission frequency [MHz] 868.42 MHz
Transport temperature [°C] [Max] 65 °C
Transport temperature [°C] [Min] -20 °C
Type Danfoss Link™ Connect
Water temperature [°C] [Max] 90 °C
Wireless standard Z-wave

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality