Energy meters, For product type: SonoSelect and Safe, T-fitting DN15: G½", G½", G½" PN25 130°C

014U1959

Product Type: Accessories

Product details

Gross weight 0.087 Kilogram
Net weight 0.087 Kilogram
Volume 0.05 Liter
EAN 5702425127380

 

China RoHS compliance Yes
Connection types Thread
Description T-fitting DN15: G½", G½", G½" PN25 130°C
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes with exemptions
For product type SonoSelect and Safe
In scope of WEEE Yes
Product group Energy meters
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. c957fea8-4c3b-46fd-b4f5-7e537c251d15
SCIP dossier product name T-fitting DN15: G½", G½", G½" PN25 130°C
Type Accessories
Type of accessories Fittings PN25 130°C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality