Energy meters, For product type: Generic across portfolio, Adapter R½" to M10x1 (1pc) - conical thread for sealing with hemp
014U1941
Product Type: Accessories
Product Type: Accessories
Gross weight | 0.042 Kilogram |
Net weight | 0.04 Kilogram |
Volume | 0.011 Liter |
EAN | 5702425159091 |
Gross weight | 0.042 Kilogram |
Net weight | 0.04 Kilogram |
Volume | 0.011 Liter |
EAN | 5702425159091 |
China RoHS compliance | Yes |
Connection types | Thread |
Description | Adapter R½" to M10x1 (1pc) - conical thread for sealing with hemp |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
For product type | Generic across portfolio |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | df75c40d-0284-47f3-8ca3-3cf175d2ee82 |
SCIP dossier product name | Household HM accessories - Adaptor |
Type | Accessories |
Type of accessories | Fittings PN25 130°C |
UK RoHS compliance | Yes |
China RoHS compliance | Yes |
Connection types | Thread |
Description | Adapter R½" to M10x1 (1pc) - conical thread for sealing with hemp |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
For product type | Generic across portfolio |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | df75c40d-0284-47f3-8ca3-3cf175d2ee82 |
SCIP dossier product name | Household HM accessories - Adaptor |
Type | Accessories |
Type of accessories | Fittings PN25 130°C |
UK RoHS compliance | Yes |