Energy meters, For product type: SonoSelect and Safe, Tailpiece connection set DN25 G1 1/4"-R1" PN16 95°C
014U1938
Product Type: Accessories
Product Type: Accessories
Gross weight | 0.484 Kilogram |
Net weight | 0.242 Kilogram |
Volume | 0.3 Liter |
EAN | 5702428008679 |
Gross weight | 0.484 Kilogram |
Net weight | 0.242 Kilogram |
Volume | 0.3 Liter |
EAN | 5702428008679 |
China RoHS compliance | Yes |
Connection types | Thread |
Description | Tailpiece connection set DN25 G1 1/4"-R1" PN16 95°C |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
For product type | SonoSelect and Safe |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 42a36e5a-4a1b-4341-9033-a10ad5dd31dc |
SCIP dossier product name | Household HM accessories - Tail Piece (DN15 - 25) |
Type | Accessories |
Type of accessories | Fittings PN16 95°C |
UK RoHS compliance | Yes |
China RoHS compliance | Yes |
Connection types | Thread |
Description | Tailpiece connection set DN25 G1 1/4"-R1" PN16 95°C |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
For product type | SonoSelect and Safe |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 42a36e5a-4a1b-4341-9033-a10ad5dd31dc |
SCIP dossier product name | Household HM accessories - Tail Piece (DN15 - 25) |
Type | Accessories |
Type of accessories | Fittings PN16 95°C |
UK RoHS compliance | Yes |