Energy meters, For product type: SonoSelect and Safe, Wall mounting bracket (IPC)
014U1934
Product Type: Accessories
Product Type: Accessories
Gross weight | 0.016 Kilogram |
Net weight | 0.016 Kilogram |
Volume | 0.093 Liter |
EAN | 5702425190360 |
Gross weight | 0.016 Kilogram |
Net weight | 0.016 Kilogram |
Volume | 0.093 Liter |
EAN | 5702425190360 |
China RoHS compliance | Yes |
Description | Wall mounting bracket (IPC) |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For product type | SonoSelect and Safe |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | No |
Type | Accessories |
UK RoHS compliance | Yes |
China RoHS compliance | Yes |
Description | Wall mounting bracket (IPC) |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For product type | SonoSelect and Safe |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | No |
Type | Accessories |
UK RoHS compliance | Yes |